WBP_SF35FFW_PRODIMAGE
WBP_SF35FFW_PRODIMAGE

Snap-Fit, Keystone, 3.5 MM Stereo Jack, Female to Female, White

Brand:

Hubbell Premise Wiring

Catalog ID:

SF35FFW

Snap-Fit, Keystone, 3.5 MM Stereo Jack, Female to Female, White

Standard Product

Product details

General

Application
Snap-Fit 3.5mm Audio Jack
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION AV Keystone Connections
Material - Mounting Hardware
Snap-On- Snap-Fit
OEM Brand Name
Hubbell Premise Wiring
Style
3.5mm Pass-Thru, F/F
Temperature Rating
Per TIA
Type
Stereo Jack
UPC
662620284422

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Screw Terminals
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC

Certifications And Compliance

Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
25