HUBBELL PREMISE WIRING
WBP_SFHC14W_PRODIMAGE
WBP_SFHC14W_PRODIMAGE

Snap-Fit, Keystone, HDMI, 1.4A, A to A, White

Brand:

Hubbell Premise Wiring

Catalog ID:

SFHC14W

HDMI, Keystone, Snap-Fit, Feed-Thru, 1.4A, A to A, White

Standard Product

Product details

General

Catalog Number

SFHC14W

Contact

Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Snap-Fit Data and AV Connecrors

Material - Mounting Hardware

Snap-On- Snap-Fit

OEM Brand Name

Hubbell Premise Wiring

Style

Feedthrough

Temperature Rating

Per TIA

Type

HDMI

UPC

662620306704

Dimensions

Display Size

1-Unit

Electrical Ratings

Connectivity

Female to Female

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25

Resources and downloads