WBP_TTBDS1BK_PRODIMAGE
WBP_TTBDS1BK_PRODIMAGE

Delivery Systems, Table Top Boxes, Dual Service, 1) Outlet, Brass

Brand:

Hubbell Premise Wiring

Catalog ID:

TTBDS1BR

Delivery Systems, Table Top Boxes, Dual Service, 1) Outlet, Brass

With 9' Power Cord

Product details

General

Application - For Use On
Table Top
Construction
Fabricated
EU RoHS Indicator
No
Item Type
Table Top Box
Material - Mounting Hardware
Screw Mounting
Number Of Outlets
1) 15A 125V Outlet, 1) 3.55 mm Audio Jack, 1) 15 Pin Gender Changer, 1) Keystone Opening
Series
Connectivity Boxes
Type
Boxes
UPC
783585129099

Dimensions

Display Size
1-Gang

Conductor Related

Cable Entry
Knock Outs

Logistics

Carton Quantity
5

Resources and downloads