HUBBELL PREMISE WIRING
WBP_VS76_PRODIMAGE
WBP_VS76_PRODIMAGE
WBP_HSE46_VS76_Front-2_Open_PRODIMAGE
WBP_HS13C_HS23C_VS76_Front_Angle_PRODIMAGE
WBP_HSE46_VS76_Angle-1_PRODIMAGE

Rack, Vertical Channel, 7' x 6", Black

Brand:

Hubbell Premise Wiring

Catalog ID:

VS76

Rack, Vertical Channel, 7' x 6"

Vertical Channel

Product details

General

Catalog Number

VS76

Color

EU RoHS Indicator

Yes

Item Type

Cable Management

Material

Steel, Cold Rolled

OEM Brand Name

Hubbell Premise Wiring

Specifications

  • Finish - Black Powder Coated
  • Gauge - 14
  • Material - Steel

UPC

662620200644

Dimensions

Thickness

0.0781

Width

6 in

Certifications And Compliance

Industry Standard(s)

Packaged To Meet Telcordia GR-63-Core

Logistics

Carton Quantity

1

Pallet Quantity

15

Resources and downloads