HUBBELL PREMISE WIRING
WBP_WB2_PRODIMAGE
WBP_WB2_PRODIMAGE

Cable Management Hardware, Wall Mount Bracket, Vertical Equipment Mounting, 4 Rack Unit

Brand:

Hubbell Premise Wiring

Catalog ID:

WB4

Cable Management Hardware, Wall Mount Bracket, Vertical Equipment Mounting, 4 Rack Unit

Standard Product

Product details

General

Application

Mounts to Wall

Catalog Number

WB4

Color

Black

Construction Material - Main

Steel

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Coateded

Mounting Type

12-24 Mounting Hardware

Sub Brand

NextFrame

Type

Wall Mount Bracket

UPC

662620661384

Dimensions

Cubic Capacity

1139.6 cu.in

Depth

7.4 in

Height

8 in

Width

19.25 in

Certifications And Compliance

Industry Standard(s)

UL1863, EIA-310-D

Logistics

Carton Quantity

1

Pallet Quantity

50

Resources and downloads