HUBBELL PREMISE WIRING
WBP_WBB24_PRODIMAGE
WBP_WBB24_PRODIMAGE

Cable Management Hardware, Wall Mount Bracket, Bottom Hinged, 2 Rack Units, 4" Deep

Brand:

Hubbell Premise Wiring

Catalog ID:

WBB24

Cable Management Hardware, Wall Mount Bracket, Bottom Hinged, 2 Rack Units, 4" Deep

Standard Product

Product details

General

Application

Bottom Hinge

Catalog Number

WBB24

Color

Black

Construction Material - Main

Steel

EU RoHS Indicator

Contact Manufacturer

Finish Type

Black Powder Coated

Size

2U

Sub Brand

Cable Management

Type

Wall Mount Bracket

UPC

662620660257

Dimensions

Depth

4 in

Width

19 in

Conductor Related

Wire Size

24 Menne

Certifications And Compliance

Industry Standard(s)

TIA

Logistics

Carton Quantity

1

Pallet Quantity

180

Resources and downloads