HUBBELL PREMISE WIRING
WBP_WSBFGROMBAL_PRODIMAGE
WBP_WSBFGROMBAL_PRODIMAGE

Furniture Connectivity Boxes, Work Surface, Grommet Style, Surface Unit, Aluminum

Brand:

Hubbell Premise Wiring

Catalog ID:

WSBFGROMBAL

Furniture Connectivity Boxes, Work Surface, Grommet Style, Surface Unit, Aluminum

Replacement Flush Grommet Opening Only

Product details

General

Application - For Use On

Grommet Style

Catalog Number

WSBFGROMBAL

Color

Aluminum

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Grommet Style

Material - Mounting Hardware

Furniture Mount

Specifications

Dimensions - 5.68"L x 3.39"W x 0.96"

Type

Boxes

UPC

783585190662

Dimensions

Display Size

Standard Sized Product

Conductor Related

Cable Entry

Pre-Wired Cable

Resources and downloads