HUBBELL PREMISE WIRING
WBP_WSBFGROMSV_PRODIMAGE
WBP_WSBFGROMSV_PRODIMAGE

Furniture Connectivity Boxes, Work Surface, Grommet Style, Surface Unit, Silver

Brand:

Hubbell Premise Wiring

Catalog ID:

WSBFGROMSV

Furniture Connectivity Boxes, Work Surface, Grommet Style, Surface Unit, Silver

Replacement Flush Grommet Opening Only

Product details

General

Application - For Use On

Grommet Style

Catalog Number

WSBFGROMSV

Color

Silver

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Grommet Style

Material - Mounting Hardware

Furniture Mount

Specifications

Dimensions - 5.68"L x 3.39"W x 0.96"

Type

Boxes

UPC

783585190648

Dimensions

Display Size

Standard Sized Product

Conductor Related

Cable Entry

Pre-Wired Cable

Resources and downloads