WBP_HBTCVR4BK_PRODIMAGE
WBP_HBTCVR4BK_PRODIMAGE
WBP_HBTCVR4_HBTDIV2_App_PRODIMAGE

Wire Basket Tray, Overhead Tray, Accessories, Tray Cover, For 6" Tray, Steel, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

HBTCVR6BK

Wire Basket Tray, Overhead Tray, Accessories, Tray Cover, For 6" Tray, Steel, Black

Standard Product

Product details

General

Application
6" Wide
Color
Black
Construction
Fabricated
EU RoHS Indicator
No
Item Type
Cover Assembly
Material
Steel
Sub Brand
Wire Basket Tray
UPC
783585419428

Dimensions

Dimensions
6.5 in x 6.5 in x 6.61 in
Height
6.61 in
Length
6.5 in
Width
6.5 in

Certifications And Compliance

Non Hazardous Location
Non-Hazardous

Resources and downloads