HUBBELL PREMISE WIRING
WBP_HBTCVR4BK_PRODIMAGE
WBP_HBTCVR4BK_PRODIMAGE
WBP_HBTCVR4_HBTDIV2_App_PRODIMAGE

Wire Basket Tray, Overhead Tray, Accessories, Tray Cover, For 8" Tray, Steel, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

HBTCVR8BK

Wire Basket Tray, Overhead Tray, Accessories, Tray Cover, For 8" Tray, Steel, Black

Standard Product

Product details

General

Application

8" Wide

Catalog Number

HBTCVR8BK

Color

Black

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Cover Assembly

Material

Steel

Sub Brand

Wire Basket Tray

UPC

783585419442

Dimensions

Dimensions

8.5 in x 6.5 in x 6.61 in

Height

6.61 in

Length

8.5 in

Width

6.5 in

Certifications And Compliance

Non Hazardous Location

Non-Hazardous

Resources and downloads

Specifications

Installation Manuals