
Brand: Raco
Catalog ID: 245
Bracket Type
No Bracket
Catalog Number
245
Color
Gray
Drawn or Welded
Drawn
EU RoHS Indicator
Contact Manufacturer
Knockouts
1/2 in
Material
Steel
Number of Gang(s)
2-Gang
Size
4-11/16 in
Type
Box
UPC
050169002452
Wiring System
Conduit
Actual Depth
2.188 in
Cubic Capacity
29.5 cu.in
Depth
1.5 in
Height
4.688 in
Raised Ground
No
Size
4-11/16 in
Weight
0.804 lb
Width
4.688 in
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Bracket Type
No Bracket
Knockouts
1/2 in
Number of Gang(s)
2-Gang
Carton Quantity
25
Packaging Type
No Packaging
Pallet Quantity
1650