254
254

4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with One 1/2 in. KO & Twelve TKO's, Raised, FM Bracket

OR

Brand:

Raco

Catalog ID:

254

4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with One 1/2 in. KO & Twelve TKO's, Raised, FM Bracket

  • Pre-galvanized steel construction
  • FM bracket allows the box to be mounted on flat side of the metal or wood stud
  • 1/2 in. and 3/4 in. combination TKO knockouts allow for design and installation flexibility
  • One 1/2 in. knockout and twelve TKO knockouts
  • Combination screw heads provide for faster installation
  • 42 cu. in. capacity

Product details

General

Bracket Setback
0.375
Bracket Type
FM, for Metal or Wood Studs
Color
Gray
Drawn or Welded
Welded
EU RoHS Indicator
Contact Manufacturer
Knockouts
1/2 in;1/2 - 3/4 in Combination (TKO)
Material
Steel
Number of Gang(s)
2-Gang
Type
Box
UPC
050169002544
Wiring System
Conduit

Dimensions

Actual Depth
2.188 in
Cubic Capacity
42 cu.in
Depth
2.125 in
Height
7.625 in
Raised Ground
Yes
Weight
1.318 lb
Width
5.063 in

Certifications And Compliance

Certified Listed
UL Listed

Logistics

Carton Quantity
25
Packaging Type
No Packaging
Pallet Quantity
1200

Resources and downloads