254S
254S
play
RACO: STAB-IT® II Boxes
Stab-It II top KO
Stab-It II cable clamp

4-11/16 in. Square Box, 2-1/8 in. Deep (2) STAB-IT®II Connectors with Pigtail

Brand:

Raco

Catalog ID:

254S

Collection name:

STAB-IT® II

4-11/16 in. Square Box, 2-1/8 in. Deep (2) STAB-IT®II Connectors with Pigtail

  • Designed for quick installation of flex, MC, MCI, MCI-A, MC-PCS, AC, and HCF Cable
  • Accepts cable sizes from 14/2 up to 10/3 for most cable types
  • 3 TIMES FASTER than traditional connectors
  • 4-11/16 in. sq. boxes are 2-1/8 in. deep and includes 2 STAB-IT® II connectors
  • Each STAB-IT® II connector accomodates three cables
  • UL Listed for use without a plastic bushing (except for AC cable)
  • Pre-installed 8 in. solid #12 pigtail for faster installation
  • Suitable for use without a bonding jumper in circuits up to 600 volts
  • Improved design allows each cable to easily be removed, allows connector to be reused
  • Designed in USA

Product details

General

Application

Commercial

Bracket Type

No Bracket

Cable Clamps

2

Catalog Number

254S

Color

Gray

Drawn or Welded

Welded

Fire Resistance

No

Knockouts

(1) 1/2", (8) 1/2 - 3/4" TKO

Material

Steel

Number of Gang(s)

2-Gang

Type

Box

UPC

050169995501

Wiring System

Flex

Dimensions

Actual Depth

2.125 in

Cubic Capacity

42

Height

4.894 in

Raised Ground

Yes

Weight

1.345 lb

Width

4.685 in

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

1200

Resources and downloads

Specifications

Certifications

Videos

play
RACO: STAB-IT® II Boxes

3D Models

Terms and Conditions