Image of 841 4-11/16 in. Square Cover, 2-Device, 1/2 in. Raised
Image of 841 4-11/16 in. Square Cover, 2-Device, 1/2 in. Raised
play
360 View
Image of 841 4-11/16 in. Square Cover, 2-Device, 1/2 in. Raised
+2
Image of 841 4-11/16 in. Square Cover, 2-Device, 1/2 in. Raised

4-11/16 in. Square Cover, 2-Device, 1/2 in. Raised

Brand: Raco

Catalog ID: 841

4-11/16 in. Square Cover, 2-Device, 1/2 in. Raised

  • Partition divides 4 in. square boxes into two compartments
  • Use partitions with two-device covers which have a slot for the partition
  • Helpful hint: Assemble the box with the partition in place before breaking off at the scored tab. This will prevent you from breaking off more tab than needed
  • Prevents nicking insulation on installed wiring
  • Keeps debris and sheetrock mud from entering box
  • Prevents router bits from entering box
  • Easy snap-on and snap-off design
  • no installation hardware required

Product details

General

Catalog Number

841

Color

Gray

Drawn or Welded

Drawn

EU RoHS Indicator

Yes

Material

841

Number of Gang(s)

2-Gang

Paintable/Stainable

No

Type

Mud Ring

UPC

050169008416

Dimensions

Cubic Capacity

5.5 cu.in

Dimensions

0.5 in x 4.688 in x 4.688 in

Height

4.688 in

Length

0.5 in

Raised Height

0.5 in

Weight

0.282 lb

Width

4.688 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

3600

Resources and downloads

Media

360 View