4-11/16 in. Square Cover, 1-1/4 in. Raised
Image of 859 4-11/16 in. Square Cover, 1-1/4 in. Raised
Image of 859 4-11/16 in. Square Cover, 1-1/4 in. Raised
Buy America(n) Qualified

4-11/16 in. Square Cover, 1-1/4 in. Raised

Brand: Raco

Catalog ID: 859

4-11/16 in. Square Cover, 1-1/4 in. Raised, for Life Safety Appliances and Emergency Signs

  • Used to close a junction box
  • 1/16 in. thick
  • Zinc, pre-coated, steel construction
  • Notches on four corners allows for installation of cover without removing the box screws
  • Angled mounting slots compensate up to 12 degrees for box misalignment
  • 1-1/4 in. raised

General

Catalog Number

859

Color

Gray

Drawn or Welded

Drawn

Material

Steel

Number of Gang(s)

2-Gang

Paintable/Stainable

Yes

Product Family

4-11/16 in. Square Mudrings & Covers

Product Type

Cover

Size

4-11/16 x 4 in

Type

Mud Ring

UPC

050169008591

Dimensions

Cubic Capacity

16 cu.in

Dimensions

4.75 in x 4.75 in x 1.25 in

Height

1.25 in

Length

4.75 in

Raised Height

1.25 in

Size

4-11/16 x 4 in

Weight

0.483 lb

Width

4.75 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Certified Listed

cULus Listed

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

12

Minimum Pack Quantity

12

Pallet Quantity

1728