4-11/16 in. Square Cover, Exposed Work, 2-Toggle Switches
Request a Quote
Brand:
Raco
Catalog ID:
881RAC
4-11/16 in. Square Cover, Exposed Work, 2-Toggle Switches
RACO® exposed work covers include required hardware for mounting the receptacle(s)
RACO® exposed work covers meet the requirements of the 2014 NEC Article 250.146(A). No bonding jumper is required for covers with: (1) Crushed corners
Hardware and cover are packed in a poly-bag with printed catalog number, compliances and installation instructions
Gray color
High strength PVC construction
Duplex lift lids
Hardware and instructions included
Product details
Resources and downloads
Product details
General
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
881RAC
Number of Gang(s)
2-Gang
Paintable/Stainable
No
Type
Exposed Cover
UPC
050169008812
Dimensions
Cubic Capacity
10.3 cu.in
Dimensions
0.563 in x 4.688 in x 4.688 in
Height
4.688 in
Length
0.563 in
Weight
0.45 lb
Width
4.688 in
Certifications And Compliance
Certified Listed
cULus Listed
Logistics
Carton Quantity
10
Minimum Pack Quantity
10
Packaging Type
Polybag
Pallet Quantity
2880
Resources and downloads
Specifications
881RAC
Catalogs
RACO / TayMac / Bell Full Catalog
Certifications
Download All
UL COC - E195978-17
UL COC - E195978- 9
Sales Drawings
881RAC
SDS
HCC_SDS
Terms and Conditions
HCC Terms & Conditions