Image of 888 4-11/16 in. Square Work, Exposed Work, 30-60A Receptacle 2.625 in. Dia
Buy America(n) Qualified

4-11/16 in. Square Work, Exposed Work, 30-60A Receptacle 2.625 in. Dia

OR

Brand: Raco

Catalog ID: 888

4-11/16 in. Square Work, Exposed Work, 30-60A Receptacle 2.625 in. Dia

  • Galvanized steel construction
  • 30-60A receptacle, 2.625 dia.
  • Includes required hardware for mounting the receptacle(s)
  • UL Listed

General

Catalog Number

888

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

888

Paintable/Stainable

No

Size

4-11/16 in

Type

Exposed Cover

UPC

050169008881

Dimensions

Cubic Capacity

10.3 cu.in

Dimensions

0.5 in x 4.688 in x 4.688 in

Height

4.688 in

Length

0.5 in

Size

4-11/16 in

Weight

0.45 lb

Width

4.688 in

Certifications And Compliance

Buy America(n) Qualified

  • Buy American Act Compliant (All status valid till December 2025)
  • TAA Compliant (All status valid till December 2025)

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Packaging Type

Polybag

Pallet Quantity

2880