Image of 244MSCM 4 in. Square Box, Welded with (2) STAB-iT® Series Connectors on Top, 2-1/8 in. Deep, Pigtail, UBS, M Bracket, Cable Mgmt Clips

4 in. Square Box, Welded with (2) STAB-iT® Series Connectors on Top, 2-1/8 in. Deep, Pigtail, UBS, M Bracket, Cable Mgmt Clips

Brand: Raco

Catalog ID: 244MSCM

Collection name: STAB-IT®

4 in. Square Box, Welded with (2) STAB-IT® Connectors on Top, 2-1/8 in. Deep, 600V, 8 in. #12 Solid Copper Pigtail, UBS, M Bracket, Cable Management Clips

  • Designed for quick installation of flex, MC, MCI, MCI-A, AC, and HCF Cable
  • Welded steel construction with "UBS" support with preset bend points to work with wall thickness 2-1/2 to 6 in., "M" brackets on both side of the box, two STAB-IT® connectors with cable management clips
  • TKO® Knockouts allow for design and installation flexibility
  • Supplied with seven 1/2 in. and four 1/2-3/4 in. TKO® knockouts
  • Combination Phillips/slotted screw heads
  • 30.3 cu. in. capacity
  • Includes 8 in. #12 solid copper groudn pigtail
  • Acceptable for use in 2-hour fire rated walls
STAB-IT

General

Bracket Type

M, for Metal or Wood Studs

Catalog Number

244MSCM

Color

Gray

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Series

STAB-iT® Series

Size

4 in

Type

Box

UPC

050169972441

Dimensions

Actual Depth

2.64 in

Cubic Capacity

30.3 cu.in

Depth

2.125 in

Height

4.17 in

Size

4 in

Weight

1.339 lb

Width

5.86 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Configuration

Bracket Type

M, for Metal or Wood Studs

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Logistics

Carton Quantity

25

Pallet Quantity

1375