Brand: Raco
Catalog ID: 8240
Bracket Type
TS, for Metal or Wood Studs
Catalog Number
8240
Color
Gray
Drawn or Welded
Welded
EU RoHS Indicator
Contact Manufacturer
Fire Resistance
Yes
Knockouts
1/2 in;1/2 - 3/4 in Combination (TKO)
Material
Steel
Number of Gang(s)
2-Gang
Size
4 in
Type
Box
UPC
050169002407
Wiring System
Nonmetallic Sheathed Cable
Actual Depth
2.188 in
Cubic Capacity
30.3 cu.in
Depth
2.125 in
Height
7 in
Raised Ground
No
Weight
1.104 lb
Width
4.313 in
Power Distribution Features
Fire Rated
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Carton Quantity
25
Packaging Type
No Packaging
Pallet Quantity
1100