Image of 8778 4 in. Square Cover, 2-Device, 1/2 in. Raised
Image of 8778 4 in. Square Cover, 2-Device, 1/2 in. Raised
play
360 View
Image of 8778 4 in. Square Cover, 2-Device, 1/2 in. Raised
+2
Image of 8778 4 in. Square Cover, 2-Device, 1/2 in. Raised
Buy America(n) Qualified

4 in. Square Cover, 2-Device, 1/2 in. Raised

Brand: Raco

Catalog ID: 8778

4 in. Square Cover, 2-Device, 1/2 in. Raised

  • Angled mounting slots compensate up to 12 degrees for box misalignment
  • Drawn construction
  • 4.5 cu. in. capacity

Product details

General

Catalog Number

8778

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Material

8778

Number of Gang(s)

2-Gang

Paintable/Stainable

Yes

Size

4 in

Type

Mud Ring

UPC

050169007785

Dimensions

Cubic Capacity

5.5 cu.in

Dimensions

0.5 in x 4 in x 4 in

Height

4 in

Length

0.5 in

Raised Height

0.5 in

Weight

0.177 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

7200

Resources and downloads

Media

360 View