Brand: Raco
Catalog ID: 8777-0
Catalog Number
8777-0
Drawn or Welded
Drawn
EU RoHS Indicator
Contact Manufacturer
Material
8777-0
Size
4 in
Type
Mud Ring
UPC
050169007778
Cubic Capacity
3 cu.in
Dimensions
0.25 in x 4 in x 4 in
Height
4 in
Length
0.25 in
Raised Height
0.25 in
Weight
0.112 lb
Width
4 in
Buy America(n) Qualified
Buy American Act Compliant (All status valid till December 2024)
Certified Listed
cULus Listed
Carton Quantity
10
Packaging Type
No Packaging
Pallet Quantity
3960