4 in. Square Cover, Raised, 5/8 in. Open, Ears 2-3/4 in. O.C
Image of 756 4 in. Square Cover, Raised, 5/8 in. Open, Ears 2-3/4 in. O.C

4 in. Square Cover, Raised, 5/8 in. Open, Ears 2-3/4 in. O.C

Brand: Raco

Catalog ID: 756

Raised fixture covers are used where fixtures will be installed.

  • Angled mounting slots compensate up to 12 degrees for box misalignment
  • Cover is used to close a junction box
  • Angled mounting slots allows for installation of cover without removing the box screws
  • Steel cover is 1/16 in. thick
  • Cover are made with Zinc pre-coated, steel

General

Catalog Number

756

EU RoHS Indicator

Contact Manufacturer

Material

756

Paintable/Stainable

No

Size

4 in

Type

Fixture Cover

UPC

050169907566

Dimensions

Cubic Capacity

4 cu.in

Depth

0.625 in

Fixture Lbs.

50 lb

Height

4 in

Raised Height

0.625 in

Size

4 in

Weight

0.262 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

8000