4 in. Square Cover, 1-Device, 1/4 in. Raised
Image of 771 4 in. Square Cover, 1-Device, 1/4 in. Raised
Buy America(n) Qualified

4 in. Square Cover, 1-Device, 1/4 in. Raised

Brand: Raco

Catalog ID: 771

4 in. Square Cover, 1-Device, 1/4 in. Raised

  • Angled mounting slots compensate up to 12 degrees for box misalignment
  • Raised 1/4 in.

General

Catalog Number

771

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Size

4 in

Type

Mud Ring

UPC

050169907719

Dimensions

Cubic Capacity

1.5 cu.in

Dimensions

0.25 in x 4 in x 4 in

Height

4 in

Length

0.25 in

Raised Height

0.25 in

Size

4 in

Weight

0.178 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

  • Buy America Compliant (All status valid till December 2025)
  • Buy American Act Compliant (All status valid till December 2025)
  • BABA Compliant (All status valid till December 2025)

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Packaging Type

No Packaging

Pallet Quantity

16800