Image of 787 4 in. Square Single Device Cover, Flat
Image of 787 4 in. Square Single Device Cover, Flat
play
360 View
Image of 787 4 in. Square Single Device Cover, Flat
+2
Image of 787 4 in. Square Single Device Cover, Flat
Buy America(n) Qualified

4 in. Square Single Device Cover, Flat

OR

Brand: Raco

Catalog ID: 787

4 in. Square Single Device Cover, Flat

Angled mounting slots compensate up to 12 degrees for box misalignment

Product details

General

Application

Raised device covers are used for mounting switches or receptacles

Catalog Number

787

Material

787

Size

4 in

Type

Mud Ring

UPC

050169007877

Dimensions

Dimensions

0.063 in x 4 in x 4 in

Height

4 in

Length

0.063 in

Weight

0.177 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

  • Buy America Compliant (All status valid till December 2025)
  • Buy American Act Compliant (All status valid till December 2025)
  • BABA Compliant (All status valid till December 2025)
  • TAA Compliant (All status valid till December 2025)

Certified Listed

cULus Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

12000

Resources and downloads

Media

360 View