4 in. Square Cover, Universal Exposed Work, 1-Round Device, 3-in-1 Plates
Image of 811U 4 in. Square Cover, Universal Exposed Work, 1-Round Device, 3-in-1 Plates
Image of 811U 4 in. Square Cover, Universal Exposed Work, 1-Round Device, 3-in-1 Plates
play
360 View
Image of 811U 4 in. Square Cover, Universal Exposed Work, 1-Round Device, 3-in-1 Plates
+4
Image of 811U 4 in. Square Cover, Universal Exposed Work, 1-Round Device, 3-in-1 Plates

4 in. Square Cover, Universal Exposed Work, 1-Round Device, 3-in-1 Plates

Brand: Raco

Catalog ID: 811U

4 in. Square Cover, Universal Exposed Work, 1-Round Device, 3-in-1 Plates

  • RACO® exposed work covers include required hardware for mounting receptacle(s)
  • RACO® exposed work covers meet the requirements of the 2014 NEC Article 250.146(A)/ No bonding jumper is required for covers with: (1) Crushed corners (2) Two or more device attachment screws (3) A lockwasher or equivalent
  • Hardware and cover are packed in a poly-bag with printed catalog number, compliances and installation instructions

General

Catalog Number

811U

Material

Steel

Paintable/Stainable

No

Product Family

4 in. Square Exposed Work/Surface Covers

Product Type

Cover

Size

4 in

UPC

050169978115

Dimensions

Dimensions

0.563 in x 4.125 in x 4.125 in

Height

4.125 in

Length

0.563 in

Size

4 in

Weight

0.4 lb

Width

4.125 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Packaging Type

Polybag

Pallet Quantity

3780