Image of 756AMR ADJUSTABLE MUD RINGS

ADJUSTABLE MUD RINGS

Brand: Raco

Catalog ID: 756AMR

Adjustable Round Mud ring for 4" sq. boxes

Maintain code-compliant installations in hospitals, health care and multi-family applications. Great for use with ceramic tile.

  • 1/2" to 1-3/8" adjustability range
  • Available for 4" square, 4-11/16" square, and 3G boxes
  • 1-Gang, 2-Gang, 3-Gang, and round versions
  • Depth adjusted by 2 screws located on opposite sides
  • Adjustment screws are clearly visible and accessible even after device is installed
  • All screws are inside of ring eliminating damage from router
  • Design allows 2-Gang cover to be installed without removing box screws
  • For use with 2-1/8" deep boxes
  • cULus Listed

General

Catalog Number

756AMR

Drawn or Welded

Drawn

Material

Steel

Paintable/Stainable

No

Size

4 in

Type

Mud Ring

UPC

050169992739

Dimensions

Actual Depth

1.41 in

Height

4.2 in

Size

4 in

Weight

0.476 lb

Width

4.2 in

Certifications And Compliance

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Pallet Quantity

3375