Image of 773H Hinged Mud Ring 1-Gang, Raised 3/4 in.

Hinged Mud Ring 1-Gang, Raised 3/4 in.

Brand: Raco

Catalog ID: 773H

Hinged Mud Ring 1-Gang, Raised 3/4 in.

RACO Hinged Mud Rings speed up installation while ensuring that devices mount flush to the wall surface. The hinged design allows switches and outlets to be attached to the ring first, which then swings out of the way for wiring. This frees up both hands for the installer. Design also allows the ring to mount to the 4” square box without removing screws. Maintains code-compliant installations.

  • Unique design allows for mud ring to be opened in the field
  • Hinged design allows easy and quick access to install conduit connectors and wiring
  • For use on 4" square boxes
  • Mounts to box without having to remove screws
  • Raised fonts for 1/2" to 1-1/2" wall thickness
  • Accepts all standard devices

General

Catalog Number

773H

Material

Steel

Number of Gang(s)

1-Gang

Size

3/4 in

Type

Mud Ring

UPC

050169927731

Dimensions

Dimensions

0.920 in x 4.280 in x 4.470 in

Height

4.47 in

Length

0.92 in

Raised Height

0.75 in

Size

3/4 in

Weight

0.34 lb

Width

4.28 in

Certifications And Compliance

Certified Listed

UL Listed

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

25

Pallet Quantity

3375