4 in. Square RETRO-RING® Series, Old Work, Used for Life Safety Support
Image of 205RAC 4 in. Square RETRO-RING® Series, Old Work, Used for Life Safety Support

4 in. Square RETRO-RING® Series, Old Work, Used for Life Safety Support

Brand: Raco

Catalog ID: 205RAC

Collection name: RETRO-RING®

4 in. Square RETRO-RING®, Old Work, Used for Life Safety Support

  • RACO® RETRO-RING® works in 3/8 in. to 1-1/2 in. thick wall or ceiling applications
  • Small footprint is covered by most popular life safety devices
  • Steel old work wings allow for secure mounting of box and devices to wall
  • Includes one wall template per carton
  • Steel old work wings allow for secure mounting of box to wall
  • Mounting holes on retro-ring are specific to alarm devices

General

Accessory Type

Box

Catalog Number

205RAC

EU RoHS Indicator

Contact Manufacturer

Series

RETRO-RING® Series

Size

4 in

Type

Mounting Bracket

UPC

050169002056

Dimensions

Dimensions

2 in x 4.88 in x 4.75 in

Height

4.75 in

Length

2 in

Size

4 in

Weight

0.169 lb

Width

4.88 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

20

Minimum Pack Quantity

20

Pallet Quantity

4760