text.skipToContent text.skipToNavigation

2712-9R

by Raco 

Collection Name:  PUZZLE-PLATE®

Catalog ID: 2712-9R

2-3/4 in. PUZZLE-PLATE® Cable Protector Contractor Pack of 50

  • Innovative, interlocking design does not allow nail or screw penetration through gaps or holes
  • Pre-galvanized steel construction for added corrosion protection
  • No additional hardware required, just position and hammer down spurs
  • Unique interlocking feature allows installer to easily increase area that requires protection
  • 1/2 in. spikes used to mount to wood stud
  • Wire and cable protection for non-metallic sheathed cable wiring in wood studs
  • Puzzle configuration interlocks two or more plates where additional protection is required. Eliminates gaps in when two or more plates are used
  • Pre-galvanized, 0.051 in. thick steel

Product Details

General

Accessory Type Box
Conduit Type Cable Protector Plates
Material 2712-9R
Type
  • Partition
  • Cable Protector Plate
UPC 050169999189

Dimensions

Dimensions 2.625 in x 1.5 in x 0.063 in
Height 0.063 in
Length 2.625 in
Weight 3.25 lb
Width 1.5 in

Certifications and Compliance

Certified Listed cULus Listed

Logistics

Carton Quantity 1
Minimum Pack Quantity 1
Pallet Quantity 304

Resources/Downloads