2713
2713

5 in. PUZZLE-PLATE® Interlocking Cable Protector

Brand:

Raco

Catalog ID:

2713

Collection name:

PUZZLE-PLATE®

5 in. PUZZLE-PLATE® Interlocking Cable Protector

  • Innovative, interlocking design does not allow nail or screw penetration through gaps or holes
  • Pre-galvanized steel construction for added corrosion protection
  • No additional hardware required, just position and hammer down spurs
  • Unique interlocking feature allows installer to easily increase area that requires protection

Product details

General

Catalog Number

2713

Conduit Type

Cable Protector Plates

EU RoHS Indicator

Contact Manufacturer

Material

2713

Type

  • Partition
  • Cable Protector Plate

UPC

050169027134

Dimensions

Dimensions

5 in x 1.5 in x 0.051 in

Height

0.051 in

Length

5 in

Weight

0.1 lb

Width

1.5 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

50

Pallet Quantity