599
599

Low-Voltage Partition for all 2-1/2 in. Deep Gangable Switch Boxes

Brand:

Raco

Catalog ID:

599

Low-Voltage Partition, Gangable, for all 2-1/2 in. Deep Gangable Switch Boxes

  • Steel Construction
  • Designed to be used with all RACO 2-1/2 in. deep gangable switch boxes
  • Acceptable for use in 2-hour fire rated walls

Product details

General

Application

RACO 599 gangable switch box partition is used to separate power from voice and data inside gangable switch box.

Bracket Type

No Bracket

Catalog Number

599

Color

Gray

Fire Resistance

Yes

Material

Steel

UPC

050169005996

Dimensions

Dimensions

0.063 in x 2.844 in x 2.406 in

Height

2.406 in

Length

0.063 in

Weight

0.13 lb

Width

2.844 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

20

Minimum Pack Quantity

20

Pallet Quantity

Resources and downloads