
Brand: Raco
Catalog ID: 675
Accessory Type
Box
Catalog Number
675
EU RoHS Indicator
Contact Manufacturer
Gangable
Yes
Material
Steel
Type
Partition
UPC
050169006757
Dimensions
0.063 in x 3.6 in x 2.35 in
Height
2.35 in
Length
0.063 in
Weight
0.151 lb
Width
3.6 in
Buy America(n) Qualified
BABA Compliant (All status valid till December 2026)
EU RoHS Indicator
Contact Manufacturer
Gangable
Yes
Carton Quantity
20
Minimum Pack Quantity
20
Packaging Type
No Packaging
Pallet Quantity
9600