1-Device Cable Protector Plate, 3/4 in. Raised, Low-Voltage
Image of 701FD 1-Device Cable Protector Plate, 3/4 in. Raised, Low-Voltage
Image of 701FD 1-Device Cable Protector Plate, 3/4 in. Raised, Low-Voltage
play
RACO: Universal Protection Plates
play
RACO: Stud Mount Mud Rings
+4
Image of 701FD 1-Device Cable Protector Plate, 3/4 in. Raised, Low-Voltage

1-Device Cable Protector Plate, 3/4 in. Raised, Low-Voltage

Brand: Raco

Catalog ID: 701FD

1-Device Cable Protector Plate, 3/4 in. Raised, Low-Voltage

  • Flat - covers close off mudring opening to protect wiring from drywaller's router bit tolls.
  • Feature patented wire retrieval loop to hold data wire in place.

General

Catalog Number

701FD

Material

Steel

Product Family

Cable Protection Plates

Product Type

Steel Box Support Products & Accessories

Type

Cable Protector Plate

UPC

050169947067

Dimensions

Dimensions

0.669 in x 2.171 in x 3.64 in

Height

3.64 in

Length

0.669 in

Weight

0.085 lb

Width

2.171 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

50

Pallet Quantity

12000