701R
701R
play
RACO: Stud Mount Mud Rings
701R_1
701R_2

1-Device Cable Protector Plate, 3/4 in. Raised

Brand:

Raco

Catalog ID:

701R

1-Device Cable Protector Plate, 3/4 in. Raised

  • Raised - covers protect Decora, duplex, and switch devices.
  • Feature patented wire retrieval loop to hold data wire in place.
  • Prevents router bits from entering box, nicking insulation on installed wiring
  • Keeps debris and sheetrock mud from entering box
  • Easy snap-on and snap-off design; no installation hardware required
  • Silver

Product details

General

Catalog Number

701R

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Paintable/Stainable

No

Type

Cable Protector Plate

UPC

050169947012

Dimensions

Dimensions

0.938 in x 2.14 in x 3.7 in

Height

3.7 in

Length

0.938 in

Raised Height

0.75 in

Weight

0.158 lb

Width

2.14 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

24

Minimum Pack Quantity

24

Pallet Quantity

5760

Resources and downloads

Specifications

Videos

play
RACO: Stud Mount Mud Rings

Terms and Conditions