Low Voltage Box Partition for 1-1/2 in. Deep Boxes for 1/4
Image of 706RAC Low Voltage Box Partition for 1-1/2 in. Deep Boxes for 1/4
Buy America(n) Qualified

Low Voltage Box Partition for 1-1/2 in. Deep Boxes for 1/4

Brand: Raco

Catalog ID: 706RAC

Low Voltage Box Partition for 1-1/2 in. Deep Boxes for 1/4, 1/2, 3/4, or 1 in. Cover Depths

Raco Low Voltage partitions are for use with Raco 4 in. square boxes. The partitions separate low voltage circuits from standard power circuit applications. For use with a 1-1/2 in. deep box and 2-Device raised cover.

  • Partition divides 4 in. square boxes into two compartments
  • Use with two-device covers which have a slot for the partition
  • Partition is scored so it can be broken at the proper depth of box and cover combination
  • Helpful hint: Assemble the box with the partition in place before breaking off at the scored tab. This will prevent you from breaking off more tab tha
  • Separates low voltage from power circuits within a 4 in. or 4-11/16 in. square junction box
  • Snap-offs fit 1-1/2 in. deep boxes with raised mud rings of 1/4 in. to 1 in.
  • Made from zinc pre-coated steel
  • Partitions are scored for easy installation and fit for proper depth needed

General

Accessory Type

Box

Catalog Number

706RAC

EU RoHS Indicator

Contact Manufacturer

Size

4 in

Type

Partition

UPC

050169997062

Dimensions

Dimensions

0.063 in x 3.656 in x 2.672 in

Height

2.672 in

Length

0.063 in

Size

4 in

Weight

0.18 lb

Width

3.656 in

Certifications And Compliance

Buy America(n) Qualified

  • Buy America Compliant (All status valid till December 2025)
  • Buy American Act Compliant (All status valid till December 2025)
  • BABA Compliant (All status valid till December 2025)

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

12000