
Brand: Raco
Catalog ID: 8977
Accessory Type
Box
Catalog Number
8977
EU RoHS Indicator
Contact Manufacturer
Series
GRIP-LOK® Series
Type
Box Support
UPC
050169009772
Dimensions
0.02 in x 3.436 in x 5.532 in
Height
5.532 in
Length
0.02 in
Weight
0.058 lb
Width
3.436 in
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
9900