Image of 920 Adjustable Bar Hanger
Buy America(n) Qualified

Adjustable Bar Hanger

Brand: Raco

Catalog ID: 920

Adjustable Bar Hanger, 14-1/4 in. to 22-1/2 in. Range

  • Rated to support 50 lbs. when installed on center! Most other bar hangers are only rated for 10 lbs.
  • Bar fixture hangers allow box to be located anywhere along length of bar
  • Clip installs in 1/2 in. knockout located in bottom (back) of box

General

Application

Adjustable bar hanger allows box to be placed between ceiling joists or wall studs quickly and easily

Catalog Number

920

EU RoHS Indicator

Yes

Type

Bar Hanger

UPC

050169009208

Dimensions

Dimensions

1.14 in x 14.375 in x 1.617 in

Height

1.617 in

Length

1.14 in

Weight

0.388 lb

Width

14.375 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

Certified Listed

UL Listed

EU RoHS Indicator

Yes

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

2800