SBRNRRAC
SBRNRRAC

1-Box Mounting Bracket with Cable Support

Brand:

Raco

Catalog ID:

SBRNRRAC

1-Box Mounting Bracket with Cable Support, Positions 4 in. Square Junction Box between 2 Studs, MC/BX Wiring Systems

  • Innovative built in cable support accepts up to 3 MC cables (12-2 MC to 10-4 MC). No additional cable support needed
  • Mounts 4 in. sq. box left or right of stud
  • Flip-out support accommodates wood and metal stud depths: 2-1/2 in., 3-1/2 in., 3-5/8 in., 5-1/2 in. and 6 in. depths

Product details

General

Catalog Number

SBRNRRAC

Material

Steel

Type

Mounting Bracket

UPC

050169970010

Wiring System

Armored Cable/Metal Clad/MCI-A/Flex

Dimensions

Dimensions

1.188 in x 6.594 in x 9.25 in

Height

9.25 in

Length

1.188 in

Weight

0.446 lb

Width

6.594 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

30

Minimum Pack Quantity

30

Pallet Quantity

2880

Resources and downloads