3-1/2 in. Octagon Extension Ring, Four 1/2 in. KOs, Drawn
Image of 111 3-1/2 in. Octagon Extension Ring, Four 1/2 in. KOs, Drawn
Image of 111 3-1/2 in. Octagon Extension Ring, Four 1/2 in. KOs, Drawn
play
play
+3
Image of 111 3-1/2 in. Octagon Extension Ring, Four 1/2 in. KOs, Drawn
Buy America(n) Qualified

3-1/2 in. Octagon Extension Ring, Four 1/2 in. KOs, Drawn

Brand: Raco

Catalog ID: 111

3-1/2 in. Octagon Extension Ring, Drawn, 1-1/2 in. Deep, Four 1/2 in. KO's

  • Drawn steel construction
  • 3-1/2 in. x 1-1/2 in. deep
  • Supplied with four 1/2 in. knockouts
  • Combination Phillips/slotted screw heads
  • 11.8 cu. in. capacity

General

Accessory Type

Box

Bracket Type

No Bracket

Catalog Number

111

Ceiling Fan Rated

No

Drawn or Welded

Drawn

Knockouts

1/2 in

Material

Steel

Product Family

Octagon Boxes & Extension Rings

Product Type

Steel Boxes and Covers

Size

3.5 in

Type

Extension Ring

UPC

050169001110

Wiring System

  • Conduit
  • Conduit

Dimensions

Actual Depth

1.65 in

Cubic Capacity

11.8 cu.in

Depth

1.5 in

Height

3.165 in

Raised Ground

No

Size

3.5 in

Weight

0.585 lb

Width

3.165 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Certified Listed

UL Listed

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

3150