4 in. Octagon Extension Ring, (4)1/2 in. KOs, Drawn
Image of 128 4 in. Octagon Extension Ring, (4)1/2 in. KOs, Drawn
Image of 128 4 in. Octagon Extension Ring, (4)1/2 in. KOs, Drawn
play
Image of 128 4 in. Octagon Extension Ring, (4)1/2 in. KOs, Drawn
+2
Image of 128 4 in. Octagon Extension Ring, (4)1/2 in. KOs, Drawn
Buy America(n) Qualified

4 in. Octagon Extension Ring, (4)1/2 in. KOs, Drawn

Brand: Raco

Catalog ID: 128

4 in. Octagon Extension Ring, Drawn, 1-1/2 in. Deep, Four 1/2 in. KO's

  • Drawn steel construction
  • 4 in. x 1-1/2 in. deep
  • Supplied with four 1/2 in. knockouts
  • Combination Phillips/slotted screw heads
  • 15.5 cu. in. capacity

General

Bracket Type

No Bracket

Catalog Number

128

Ceiling Fan Rated

No

Color

Gray

Drawn or Welded

Drawn

Knockouts

1/2 in

Material

Steel

Product Family

Octagon Boxes & Extension Rings

Product Type

Steel Boxes and Covers

Type

Extension Ring

UPC

050169001288

Wiring System

  • Conduit
  • Conduit

Dimensions

Actual Depth

1.563 in

Cubic Capacity

15.5 cu.in

Depth

1.5 in

Fixture Lbs.

50 lb

Height

4 in

Weight

0.377 lb

Width

4 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2026)

Certified Listed

cULus Listed

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

2800