4 in. Octagon Box, Three 1/2 in. KOs & NMSC, Cat. 145
Image of 145 4 in. Octagon Box, Three 1/2 in. KOs & NMSC, Cat. 145
Image of 145 4 in. Octagon Box, Three 1/2 in. KOs & NMSC, Cat. 145

4 in. Octagon Box, Three 1/2 in. KOs & NMSC, Cat. 145

Brand: Raco

Catalog ID: 145

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & NMSC Clamps, Side Holes, 1/8 in. and 1/4 in

  • Drawn steel construction with side holes for mounting to joists
  • 4 in. x 1-1/2 in. deep
  • L clamps provided for non-metallic sheathed cable
  • Supplied with three 1/2 in. knockouts
  • Combination Phillips/slotted screw heads
  • 15.5 cu. in. capacity

General

Bracket Type

No Bracket

Catalog Number

145

Ceiling Fan Rated

No

Color

Gray

Drawn or Welded

Drawn

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

1-Gang

Product Family

Octagon Boxes & Extension Rings

Product Type

Steel Boxes and Covers

Size

4 in

Type

Box

UPC

050169001455

Wiring System

  • Nonmetallic Sheathed Cable
  • Nonmetallic Sheathed Cable

Dimensions

Actual Depth

1.563 in

Cubic Capacity

15.5 cu.in

Depth

1.5 in

Fixture Lbs.

50 lb

Height

4 in

Raised Ground

No

Size

4 in

Weight

0.559 lb

Width

4 in

Certifications And Compliance

Certified Listed

UL Listed

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

3500