4 in. Octagon Box, Five 1/2 & Four 3/4 in. KOs, Drawn
Image of 167 4 in. Octagon Box, Five 1/2 & Four 3/4 in. KOs, Drawn
Image of 167 4 in. Octagon Box, Five 1/2 & Four 3/4 in. KOs, Drawn
play
Image of 167 4 in. Octagon Box, Five 1/2 & Four 3/4 in. KOs, Drawn
+2
Image of 167 4 in. Octagon Box, Five 1/2 & Four 3/4 in. KOs, Drawn
Buy America(n) Qualified

4 in. Octagon Box, Five 1/2 & Four 3/4 in. KOs, Drawn

Brand: Raco

Catalog ID: 167

4 in. Octagon Box, Drawn, 2-1/8 in. Deep, Five 1/2 & Four 3/4 in. KO's

  • Drawn steel construction
  • 4 in. x 2-1/8in. deep
  • Supplied with five 1/2 in. and four 3/4 in. knockouts
  • Combination Phillips/slotted screw heads
  • 21.5 cu. in. capacity

General

Bracket Type

No Bracket

Catalog Number

167

Ceiling Fan Rated

No

Color

Gray

Drawn or Welded

Drawn

Knockouts

1/2 in;3/4 in

Material

Steel

Product Family

Octagon Boxes & Extension Rings

Product Type

Steel Boxes and Covers

Size

4 in

Type

Box

UPC

050169001677

Wiring System

  • Conduit
  • Conduit

Dimensions

Actual Depth

2.188 in

Cubic Capacity

21.5 cu.in

Depth

2.125 in

Fixture Lbs.

50 lb

Height

4 in

Raised Ground

No

Size

4 in

Weight

0.624 lb

Width

4 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2026)

Certified Listed

UL Listed

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in;3/4 in

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

2000