Image of 280 Hung Ceiling Box, 3-1/2 in. Deep, Includes 890 Cover, Double Row KO's, Eight 1/2 in. & Eight 3/4 in. KO
Buy America(n) Qualified

Hung Ceiling Box, 3-1/2 in. Deep, Includes 890 Cover, Double Row KO's, Eight 1/2 in. & Eight 3/4 in. KO

Brand: Raco

Catalog ID: 280

Hung Ceiling Box, 3-1/2 in. Deep, Includes 890 Cover, Double Row KO's, Eight 1/2 in. & Eight 3/4 in. KO

  • Flat sides provide excellent contact for locknuts
  • External ears are used to nail the ring to the wood form
  • Top cover is removable for before-pour work
  • Ears on inside of box are for fixtures
  • Waxed fixture ears prevent concrete from interfering with the threads
  • A variety of covers are available
  • Cover plate must be orered separately with all RACO® concrete rings
  • Used in high-rise construction
  • 49.3 cu. in. capacity
  • Maximum support load for ceiling fans is 35 lbs. and for a static fixture is 75 lbs

General

Catalog Number

280

Color

Gray

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Type

Ceiling Box

UPC

050169002803

Wiring System

Conduit

Dimensions

Actual Depth

4.875 in

Cubic Capacity

43 cu.in

Depth

3.5 in

Height

4 in

Weight

1.257 lb

Width

5 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

20

Packaging Type

No Packaging

Pallet Quantity

1100