127TS
127TS

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 & Four 3/4 in. KO's, Raised Ground, TS Bracket

Brand:

Raco

Catalog ID:

127TS

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 & Four 3/4 in. KO's, Raised Ground, TS Bracket

  • Welded steel construction wtih raised ground screw area and "TS" side-mount bracket with gauging tabs and recessed nailing spurs
  • 4 in. x 1-1/2 in. deep
  • Supplied with three 1/2 in. and four 3/4 in. knockouts
  • Combination screw heads provide for faster installation
  • 15.5 cu. in. capacity

Product details

General

Bracket Setback

0.5

Bracket Type

TS, for Metal or Wood Studs

Catalog Number

127TS

Ceiling Fan Rated

No

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Knockouts

1/2 in;3/4 in

Material

Steel

Size

4 in

Type

Box

UPC

050169501276

Wiring System

Conduit

Dimensions

Actual Depth

1.813 in

Cubic Capacity

15.5 cu.in

Depth

1.5 in

Fixture Lbs.

50 lb

Height

7 in

Raised Ground

Yes

Weight

0.628 lb

Width

3.938 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

50

Pallet Quantity