4 in. Octagon Cover, Flat, 1/2 in. Center KO
Image of 724 4 in. Octagon Cover, Flat, 1/2 in. Center KO
Buy America(n) Qualified

4 in. Octagon Cover, Flat, 1/2 in. Center KO

Brand: Raco

Catalog ID: 724

4 in. Octagon Cover, Flat, 1/2 in. Center KO

  • Cover includes captive mounting screws
  • Cover made from zinc, pre-coated, steel
  • 2-5/16 in. wide x 4-3/16 in. tall
  • UPC bar-coded

General

Catalog Number

724

Color

Gray

EU RoHS Indicator

Yes

Material

Steel

Paintable/Stainable

No

UPC

050169007242

Dimensions

Dimensions

0.063 in x 3.63 in x 3.63 in

Height

3.63 in

Length

0.063 in

Weight

0.208 lb

Width

3.63 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Certified Listed

UL Listed

EU RoHS Indicator

Yes

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Packaging Type

No Packaging

Pallet Quantity

6600