4 in. Round Cover, Raised 5/8 in., Open, Ears 2-3/4 in. O.C
Image of 727 4 in. Round Cover, Raised 5/8 in., Open, Ears 2-3/4 in. O.C

4 in. Round Cover, Raised 5/8 in., Open, Ears 2-3/4 in. O.C

Brand: Raco

Catalog ID: 727

4 in. Round Cover, Raised 5/8 in., Open, Ears 2-3/4 in. O.C

4 in. Round Cover, Raised 5/8 in., Open, Ears 2-3/4 in. O.C

General

Application

Raised covers are used for mounting lighting fixtures

Catalog Number

727

Ceiling Fan Rated

No

Material

Steel

UPC

050169007273

Dimensions

Cubic Capacity

10 cu.in

Depth

0.625 in

Fixture Lbs.

50 lb

Height

4 in

Raised Height

0.625 in

Weight

0.194 lb

Width

4 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

5000