4 in. Octagon Cover, Flat, Toggle Switch
Image of 729 4 in. Octagon Cover, Flat, Toggle Switch
Image of 729 4 in. Octagon Cover, Flat, Toggle Switch
play
Image of 729 4 in. Octagon Cover, Flat, Toggle Switch
+2
Image of 729 4 in. Octagon Cover, Flat, Toggle Switch
Buy America(n) Qualified

4 in. Octagon Cover, Flat, Toggle Switch

Brand: Raco

Catalog ID: 729

4 in. Octagon Cover, Flat, Toggle Switch

4 in. Octagon Cover, Flat, Toggle Switch

General

Catalog Number

729

Color

Gray

Material

Steel

Paintable/Stainable

No

Product Family

Octagon & Ceiling Pan Covers

Product Type

Cover

UPC

050169007297

Dimensions

Dimensions

0.063 in x 4.000 in x 4.000 in

Height

4 in

Length

0.063 in

Weight

0.199 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Certified Listed

cULus Listed

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

5600