937
937
play
RACO: RETRO-BRACE® Old-Work Ceiling Fan Support
936_937_App1
936_937_App2

RETRO-BRACE® with 2-1/8 in. Deep Box for Old Work, Two 1/2 in. KO's

Brand:

Raco

Catalog ID:

937

RETRO-BRACE® with 2-1/8 in. Deep Box for Old Work, Two 1/2 in. KO's

  • Adjustable for joist spacing from 16 in to 24 in
  • Simple "tool free" expansion of brace
  • #10-32, 1 in long ceiling fan screws provided and #8-32 ceiling fixture mounting provisions
  • Supplied with two 1/2 in. knockouts
  • Easy installation, up front ground screw
  • Easy to follow instructions and mounting hardware included

Product details

General

Catalog Number

937

Ceiling Fan Rated

Yes

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Fixture Type

Ceiling;Light

Knockouts

1/2 in

Material

Steel

Old Work or New Work

  • New Work
  • Old Work

Size

4 in

Type

Box

UPC

050169009376

Dimensions

Ceiling Fan Lbs.

35-70 lb

Ceiling Fan Lbs., 16 in. Joist Span

70 lb

Ceiling Fan Lbs., 24 in. Joist Span

35 lb

Cubic Capacity

22.4 cu.in

Depth

2.125 in

Dimensions

3.375 in x 14 in x 4.375 in

Fixture Lbs.

50-110 lb

Fixture Lbs., 16 in. Joist Span

110 lb

Fixture Lbs., 24 in. Joist Span

50 lb

Height

4.375 in

Length

3.375 in

Raised Ground

Yes

Weight

2.375 lb

Width

14 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

4

Pallet Quantity

260

Resources and downloads

Certifications

Sales Drawings

Videos

play
RACO: RETRO-BRACE® Old-Work Ceiling Fan Support

Terms and Conditions