Image of 290 3-1/2 in. Old Work Pan, 1/2 in. Deep

3-1/2 in. Old Work Pan, 1/2 in. Deep

Brand: Raco

Catalog ID: 290

3-1/2 in. Old Work Pan, 1/2 in. Deep

  • 3-5/8 in. round, only 1/2 in. deep
  • Ideal pan for remodeling - features old work bracket
  • Flange and bracket mounts to 1/2 or 5/8 in. drywall without stud
  • Breakable screw and low profile wing nut provide clearance for low profile fixture canopies
  • Two 1/2 in. knockouts
  • cULus Listed

General

Catalog Number

290

Knockouts

Material

Steel

Type

Ceiling Pan

UPC

050169002902

Dimensions

Cubic Capacity

9.686 cu.in

Depth

0.5

Dimensions

1.348 in x 4.843 in x 4.000 in

Fixture Lbs.

6 lb

Height

4 in

Length

1.348 in

Weight

0.398 lb

Width

4.843 in

Certifications And Compliance

Certified Listed

cULus Listed

Configuration

Knockouts

Logistics

Carton Quantity

10

Pallet Quantity

3600