RETRO-BRACE® Series, 1/2 in. deep box remodeling kit, Two 1/2 in. KO's
Image of 939 RETRO-BRACE® Series, 1/2 in. deep box remodeling kit, Two 1/2 in. KO's
Image of 939 RETRO-BRACE® Series, 1/2 in. deep box remodeling kit, Two 1/2 in. KO's
play
3D View
play
360 View
+5
Image of 939 RETRO-BRACE® Series, 1/2 in. deep box remodeling kit, Two 1/2 in. KO's

RETRO-BRACE® Series, 1/2 in. deep box remodeling kit, Two 1/2 in. KO's

Brand: Raco

Catalog ID: 939

RETRO-BRACE® 1/2 in. deep box remodeling kit, Two 1/2 in. KO's

  • Adjustable for joist spacing from 16 in to 24 in
  • Simple "tool free" expansion of brace
  • #10-32, 1 in long ceiling fan screws provided and #8-32 ceiling fixture mounting provisions
  • Supplied with two 1/2 in. knockouts
  • Easy installation, up front ground screw
  • Easy to follow instructions and mounting hardware included

General

Application

939 RETRO-BRACE Pan and Support Kit makes it easy to add ceiling paddle fans or heavy lighting fixtures in Old Work applications. Created to perform with engineered wood joists, but works with any wood joists. Low profile tool-free design minimizes disruption of the ceiling and installs quickly.

Catalog Number

939

Ceiling Fan Rated

Yes

Drawn or Welded

Drawn

Fixture Type

Ceiling;Light

Knockouts

1/2 in

Material

Steel

Old Work or New Work

  • New Work
  • Old Work

Size

4 in

Type

Box

UPC

050169009390

Dimensions

Ceiling Fan Lbs.

35-70 lb

Ceiling Fan Lbs., 16 in. Joist Span

70 lb

Ceiling Fan Lbs., 24 in. Joist Span

35 lb

Cubic Capacity

133.875 cu.in

Depth

2.25 in

Dimensions

2.25 in x 14.0 in x 4.25 in

Fixture Lbs.

50-110 lb

Fixture Lbs., 16 in. Joist Span

110 lb

Fixture Lbs., 24 in. Joist Span

50 lb

Height

4.25 in

Length

2.25 in

Package Length

48 in

Package Width

42 in

Raised Ground

Yes

Size

4 in

Width

14 in

Certifications And Compliance

Certified Listed

cULus Listed

Configuration

Knockouts

1/2 in

Logistics

Carton Quantity

6

Pallet Quantity

540